IESNA:LM-63-2002
[TEST]P947612
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14106
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1939.7 2086 2243 2400.8 2521.8 2595.8 2640.8 2666.2 2694.1 2726.4
2768.1 2824.7 2901 2991 3100.5 3284.7 3563.1 3932.2 4388.1 4958.3
5705.6 6563.4 7476.7 8307.3 8809.4 8554.5 8044.2 7360.6 6539.2 5560.4
4322.3 3088.2 2021.2 1174.9 516.9 160 0
1939.7 2093.8 2270.6 2445.8 2574.9 2653.4 2690.6 2699.7 2705.8 2711.1
2719.7 2738.2 2772 2814.4 2884.3 3030.4 3286.5 3657.9 4141.7 4718.5
5409.4 6204.8 7122.4 8114.4 9109.1 9373.3 8812.7 8091.5 7334.2 6472.8
5266.5 3969.6 2762.8 1681.9 786 250.5 0
1939.7 2101.8 2298.3 2490.6 2628 2711 2740.2 2733.3 2717.5 2695.8
2671.4 2651.6 2643.1 2637.9 2668.2 2776.2 3010 3383.5 3895.2 4478.7
5113.3 5846.3 6768.1 7921.4 9408.8 10192.1 9581.3 8822.4 8129.3 7385.1
6210.8 4851.1 3504.3 2188.9 1055.1 340.9 0
1939.7 2113 2325.7 2531.1 2675.5 2753.8 2767.1 2733.8 2682.2 2622.5
2560.2 2504.3 2461.8 2432.7 2454.5 2581.9 2865.6 3300.3 3858.5 4471.3
5114.6 5810 6626.8 7637.9 9056.7 10152.4 9733.3 8893.7 8161.2 7408.1
6295.5 4972.4 3655.1 2357.3 1198.4 420.8 0
1939.7 2124.3 2353.2 2571.5 2722.9 2796.6 2794 2734.3 2646.8 2549.3
2449 2357.1 2280.4 2227.6 2240.8 2387.6 2721.1 3217.1 3821.7 4463.8
5115.9 5773.7 6485.4 7354.5 8704.7 10112.7 9885.3 8965 8193.1 7430.9
6380.3 5093.8 3805.9 2525.8 1341.6 500.8 0
1939.7 2131 2368.1 2595.8 2751.6 2817.4 2794.8 2704.1 2580.3 2451.4
2330.1 2225.4 2143.2 2098.6 2151.2 2381.8 2823.1 3439.5 4178 4977.9
5778.3 6565 7366.1 8243.7 9546.2 10883.6 10865 9985.7 9105.9 8145.1
6935.9 5516.2 4124.9 2745.4 1522.1 591 0
1939.7 2137.7 2382.9 2620.2 2780.2 2838.2 2795.5 2674 2513.7 2353.5
2211.2 2093.6 2005.9 1969.6 2061.6 2376 2925 3661.9 4534.4 5491.7
6440.7 7356.3 8246.7 9132.9 10387.7 11654.6 11844.7 11006.4 10018.7 8859.3
7491.6 5938.6 4443.7 2965 1702.4 681.2 0
1939.7 2141 2391.9 2633.3 2793 2845.2 2788.1 2646.4 2465.3 2293
2147.5 2031 1947.8 1924 2051 2424.7 3043.4 3877.2 4888.1 6009.6
7124.3 8202 9254.9 10274.9 11610.3 12817.8 12972.7 12139.2 10993.5 9589.4
8005.5 6303 4635.2 3044.9 1747.7 685.1 0
1939.7 2144.4 2401 2646.4 2805.7 2852.2 2780.6 2618.7 2416.8 2232.4
2083.9 1968.4 1889.7 1878.3 2040.3 2473.4 3161.7 4092.4 5241.9 6527.3
7807.8 9047.6 10263 11416.7 12833 13980.9 14100.5 13272 11968.3 10319.4
8519.5 6667.6 4826.5 3124.7 1793.1 688.9 0
1939.7 2142.9 2407.9 2652.8 2810.6 2853 2771.8 2599.2 2387 2199.5
2052.8 1939 1862.3 1858.6 2038.7 2498.7 3220.7 4218.8 5456.6 6831.4
8221 9542.9 10852.2 12147.3 13622.5 14710.7 14721.9 13758.7 12238.8 10346.8
8381.8 6430.9 4445.8 2825.4 1553.4 578.3 0
1939.7 2144.4 2401 2646.4 2805.7 2852.2 2780.6 2618.7 2416.8 2232.4
2083.9 1968.4 1889.7 1878.3 2040.3 2473.4 3161.7 4092.4 5241.9 6527.3
7807.8 9047.6 10263 11416.7 12833 13980.9 14100.5 13272 11968.3 10319.4
8519.5 6667.6 4826.5 3124.7 1793.1 688.9 0
1939.7 2141 2391.9 2633.3 2793 2845.2 2788.1 2646.4 2465.3 2293
2147.5 2031 1947.8 1924 2051 2424.7 3043.4 3877.2 4888.1 6009.6
7124.3 8202 9254.9 10274.9 11610.3 12817.8 12972.7 12139.2 10993.5 9589.4
8005.5 6303 4635.2 3044.9 1747.7 685.1 0
1939.7 2137.7 2382.9 2620.2 2780.2 2838.2 2795.5 2674 2513.7 2353.5
2211.2 2093.6 2005.9 1969.6 2061.6 2376 2925 3661.9 4534.4 5491.7
6440.7 7356.3 8246.7 9132.9 10387.7 11654.6 11844.7 11006.4 10018.7 8859.3
7491.6 5938.6 4443.7 2965 1702.4 681.2 0
1939.7 2131 2368.1 2595.8 2751.6 2817.4 2794.8 2704.1 2580.3 2451.4
2330.1 2225.4 2143.2 2098.6 2151.2 2381.8 2823.1 3439.5 4178 4977.9
5778.3 6565 7366.1 8243.7 9546.2 10883.6 10865 9985.7 9105.9 8145.1
6935.9 5516.2 4124.9 2745.4 1522.1 591 0
1939.7 2124.3 2353.2 2571.5 2722.9 2796.6 2794 2734.3 2646.8 2549.3
2449 2357.1 2280.4 2227.6 2240.8 2387.6 2721.1 3217.1 3821.7 4463.8
5115.9 5773.7 6485.4 7354.5 8704.7 10112.7 9885.3 8965 8193.1 7430.9
6380.3 5093.8 3805.9 2525.8 1341.6 500.8 0
1939.7 2113 2325.7 2531.1 2675.5 2753.8 2767.1 2733.8 2682.2 2622.5
2560.2 2504.3 2461.8 2432.7 2454.5 2581.9 2865.6 3300.3 3858.5 4471.3
5114.6 5810 6626.8 7637.9 9056.7 10152.4 9733.3 8893.7 8161.2 7408.1
6295.5 4972.4 3655.1 2357.3 1198.4 420.8 0
1939.7 2101.8 2298.3 2490.6 2628 2711 2740.2 2733.3 2717.5 2695.8
2671.4 2651.6 2643.1 2637.9 2668.2 2776.2 3010 3383.5 3895.2 4478.7
5113.3 5846.3 6768.1 7921.4 9408.8 10192.1 9581.3 8822.4 8129.3 7385.1
6210.8 4851.1 3504.3 2188.9 1055.1 340.9 0
1939.7 2093.8 2270.6 2445.8 2574.9 2653.4 2690.6 2699.7 2705.8 2711.1
2719.7 2738.2 2772 2814.4 2884.3 3030.4 3286.5 3657.9 4141.7 4718.5
5409.4 6204.8 7122.4 8114.4 9109.1 9373.3 8812.7 8091.5 7334.2 6472.8
5266.5 3969.6 2762.8 1681.9 786 250.5 0
1939.7 2086 2243 2400.8 2521.8 2595.8 2640.8 2666.2 2694.1 2726.4
2768.1 2824.7 2901 2991 3100.5 3284.7 3563.1 3932.2 4388.1 4958.3
5705.6 6563.4 7476.7 8307.3 8809.4 8554.5 8044.2 7360.6 6539.2 5560.4
4322.3 3088.2 2021.2 1174.9 516.9 160 0
1939.7 2070 2207.7 2342.4 2448 2514.8 2556.4 2580.5 2605 2635.5
2679 2739.7 2818.8 2909.7 3022.6 3185.4 3418.4 3723.4 4106.4 4561.8
5107.8 5681.4 6189.9 6550.3 6640.4 6261.1 5724.6 5086 4389.3 3633.9
2768 1937.4 1248.2 722.4 325 106.4 0
1939.7 2053.9 2172.3 2284.2 2374.2 2433.8 2471.9 2494.8 2515.9 2544.5
2589.9 2654.6 2736.7 2828.4 2944.7 3086.1 3273.7 3514.5 3824.7 4165.2
4510 4799.4 4903.2 4793.3 4471.3 3967.8 3404.9 2811.4 2239.3 1707.5
1213.8 786.6 475.2 270 133.1 52.8 0
1939.7 2036.9 2137 2230.3 2303 2353.1 2384.4 2399.3 2411 2426.8
2455.4 2500 2557.9 2618.2 2687 2764 2861.8 2989.8 3158.1 3337.5
3504 3612 3588.2 3420.6 3108.7 2686.8 2256.5 1834.9 1444.7 1104.5
801.6 543.2 350 215.3 115.1 47.7 0
1939.7 2019.9 2101.8 2176.4 2231.8 2272.4 2296.8 2303.8 2306.1 2309
2320.8 2345.4 2379 2408 2429.3 2442 2449.9 2465 2491.6 2509.8
2497.9 2424.6 2273.2 2048 1746 1405.9 1108.1 858.3 650.2 501.5
389.4 299.8 224.8 160.6 97.1 42.6 0
1939.7 2002.8 2066.3 2123.9 2168.1 2197.2 2210.3 2203.3 2184.3 2160.9
2137.8 2122.4 2115.2 2106.3 2089.5 2060.6 2021 1980 1942 1910.6
1876.4 1818.5 1722.7 1587.5 1412 1201.9 1012.9 831.3 657.9 524.8
410.6 314.2 230.7 161.7 96.6 42.1 0
1939.7 1985.7 2030.9 2071.4 2104.3 2122.1 2123.7 2102.9 2062.5 2012.8
1955 1899.5 1851.3 1804.4 1749.7 1679.3 1592.1 1495.2 1392.5 1311.3
1254.8 1212.5 1172.2 1126.9 1077.9 998 917.7 804.2 665.6 548.2
431.7 328.6 236.7 162.9 96 41.5 0
1939.7 1969.3 1997.8 2025.2 2049.7 2060.2 2052.1 2016.7 1955.8 1884.2
1804.4 1731.4 1670.3 1617.7 1566 1505.1 1432.4 1352.3 1267.1 1199.8
1155 1125.6 1104.2 1078.9 1040.2 972.9 905.9 810.9 696.2 591.7
480.4 375.9 276.7 192.3 117.6 50.3 0
1939.7 1952.9 1964.6 1979 1994.9 1998.3 1980.5 1930.6 1849 1755.7
1653.9 1563.2 1489.4 1431 1382.2 1330.8 1272.8 1209.4 1141.8 1088.2
1055.3 1038.7 1036.2 1030.9 1002.4 947.9 894.1 817.4 726.8 635.1
529.1 423.1 316.7 221.8 139.2 59.2 0
1939.7 1937.1 1933.4 1936.3 1942.3 1943 1919.2 1858.6 1765.2 1660.2
1556 1474.1 1414.6 1370.7 1332 1286.9 1233 1172.7 1104.6 1040.2
992.2 966.1 968.7 971.3 963.1 943.1 894.7 815.8 726.8 642.3
562.7 478.6 383 278.4 181.2 76.7 0
1939.7 1919.5 1902.5 1896.4 1899.4 1903.1 1887.2 1838.8 1759.9 1670.4
1583.5 1507.6 1440.9 1382.4 1327.1 1269.2 1205.8 1138.4 1071.4 1011.7
959.1 919.8 899 886.5 874.7 861 832.1 780.6 715.3 642.5
559.9 477.1 382.7 281.5 185.3 81.9 0
1939.7 1905.2 1875.5 1860.5 1861.5 1872.1 1872.4 1844.3 1785.3 1707.8
1626.7 1549.3 1473.9 1401.9 1332.5 1263.3 1192.3 1120.6 1054 997.1
946.1 907 878.7 857 836.5 813.2 781.4 738.4 685.2 621.9
544 464.4 372.1 276.3 179.8 79.6 0
1939.7 1890.9 1848.5 1824.7 1823.7 1841.3 1857.7 1849.6 1810.6 1745.3
1669.9 1591 1507.1 1421.5 1337.9 1257.3 1178.9 1102.7 1036.7 982.5
933.2 894.3 858.6 827.5 798.3 765.5 730.5 696.1 655.1 601.3
528.1 451.7 361.4 271.1 174.2 77.4 0
1939.7 1878.1 1825.9 1794.9 1794 1821.5 1860.4 1882.1 1866.9 1809.6
1727.7 1638.5 1546.5 1453 1362 1274.6 1191.3 1112.8 1045.2 990.5
945.7 913.1 885.3 856.3 823.5 781.5 736.7 694.2 648.5 591.4
518.7 442.1 353.4 265.4 167.8 76.2 0
1939.7 1865.3 1803.3 1765.2 1764.2 1801.8 1863 1914.5 1923.3 1874
1785.6 1686 1586 1484.5 1385.9 1291.8 1203.7 1123 1053.8 998.5
958.3 931.9 911.9 885 848.7 797.5 742.8 692.2 641.8 581.7
509.3 432.6 345.4 259.8 161.5 75 0
1939.7 1854 1783.4 1740.1 1737.2 1780.6 1857.5 1931.8 1959.4 1921
1831.8 1723.1 1616.7 1514 1415.1 1320.9 1231.8 1149.7 1079.1 1023.3
981.7 953.3 935 912.1 879.8 833.8 781.7 728.1 673.3 606.5
527.7 447.6 357.9 258.7 156.2 74.8 0
1939.7 1842.8 1763.4 1714.9 1710.1 1759.4 1852 1949 1995.5 1968
1878.1 1760.2 1647.6 1543.6 1444.4 1350 1260 1176.4 1104.4 1048
1005 974.7 958.1 939.2 910.9 870.1 820.6 764 704.9 631.3
546.2 462.6 370.3 257.7 150.7 74.6 0
1939.7 1831.5 1745.4 1692.7 1685.1 1733.6 1829.6 1930.9 1987.2 1973
1895.3 1779.4 1663.2 1560.9 1465.2 1375.8 1289.6 1208.4 1137.6 1080.8
1034.3 1002 982.1 962.9 934.9 895.8 845.2 787.3 725 649.5
562.6 476.7 382.2 253.5 139.2 65.8 0
1939.7 1820.2 1727.2 1670.6 1660.2 1707.8 1807.2 1912.9 1978.8 1978
1912.5 1798.6 1678.8 1578.3 1486 1401.6 1319.3 1240.4 1170.8 1113.5
1063.6 1029.4 1005.9 986.6 959.1 921.5 869.7 810.6 745.1 667.7
579.1 490.9 394.1 249.3 127.7 56.9 0
1939.7 1811.5 1713.3 1654 1640.4 1682.5 1771.2 1865.2 1924.2 1925.9
1869.8 1768.2 1655.7 1557 1470.8 1394.6 1321 1249 1183.1 1127.6
1081.8 1050.9 1028.7 1009.6 982.1 942.6 888.3 826.6 759.6 681.9
592 504.5 404.5 271.4 148.3 65.6 0
1939.7 1802.7 1699.3 1637.5 1620.5 1657.2 1735.2 1817.5 1869.7 1873.8
1827.2 1737.8 1632.4 1535.7 1455.7 1387.6 1322.7 1257.5 1195.4 1141.8
1100 1072.4 1051.6 1032.5 1005.2 963.7 907 842.7 774.1 696.1
605 518 414.7 293.4 169 74.3 0
1939.7 1795.7 1689.5 1625.9 1607.6 1640.5 1709.7 1780 1823.7 1826.5
1785 1705.2 1609.1 1517 1438.5 1371.7 1309.2 1246.1 1185.1 1134.6
1099.5 1076.3 1056.9 1038 1011.2 969.5 912.8 848.4 779.6 702.6
611.8 524.4 423.2 307.9 186.8 81.5 0
1939.7 1788.6 1679.8 1614.3 1594.5 1623.7 1684.2 1742.5 1777.8 1779.1
1743 1672.5 1585.5 1498.3 1421.3 1355.8 1295.7 1234.8 1174.9 1127.5
1099.2 1080.2 1062.3 1043.4 1017.1 975.2 918.6 854.1 785.1 709.2
618.7 530.8 431.7 322.3 204.7 88.7 0
1939.7 1783.1 1672.9 1606.3 1587 1615.3 1672.6 1725.2 1755.7 1755.8
1722.8 1658.9 1578.6 1493.8 1414.4 1343.2 1277.4 1212.1 1148.9 1104.4
1080.8 1065.1 1049.2 1030.1 1004.2 963.5 907.4 843.8 776.7 702.2
615.3 526.1 429.6 321.4 203.2 86.9 0
1939.7 1777.6 1665.9 1598.4 1579.4 1607 1660.9 1707.8 1733.5 1732.4
1702.6 1645.3 1571.6 1489.2 1407.5 1330.7 1259.2 1189.4 1123 1081.3
1062.3 1050.1 1036.1 1016.9 991.3 951.8 896.2 833.5 768.3 695.2
611.8 521.2 427.6 320.4 201.7 85 0
1939.7 1772.5 1660.7 1593.7 1575.4 1603.6 1656.5 1702.2 1726.4 1724.6
1695.3 1642 1571.6 1489.8 1406 1324.1 1246.9 1171.5 1102 1061.8
1044.3 1033.9 1022 1002.9 976.8 936.7 881.4 819.8 755.2 682.7
601.3 510.6 413.4 308.4 192.3 80.2 0
1939.7 1767.4 1655.4 1589 1571.4 1600.1 1652 1696.5 1719.4 1716.8
1688 1638.6 1571.6 1490.5 1404.5 1317.4 1234.7 1153.5 1080.9 1042.4
1026.3 1017.9 1007.8 988.8 962.4 921.5 866.8 806.1 742.1 670.3
590.8 500 399.1 296.4 183 75.3 0
1939.7 1761.1 1650.2 1585.4 1569.8 1599.5 1651.6 1695.6 1717.1 1713.4
1683.7 1637.5 1572.7 1491.6 1403.8 1313.7 1227.4 1141.8 1067.4 1029.4
1013.8 1006.3 997.4 978 951.2 908.1 855.2 795.7 730.2 658.7
579.8 491.3 382.6 285.8 173.4 70.7 0
1939.7 1767.4 1655.4 1589 1571.4 1600.1 1652 1696.5 1719.4 1716.8
1688 1638.6 1571.6 1490.5 1404.5 1317.4 1234.7 1153.5 1080.9 1042.4
1026.3 1017.9 1007.8 988.8 962.4 921.5 866.8 806.1 742.1 670.3
590.8 500 399.1 296.4 183 75.3 0
1939.7 1772.5 1660.7 1593.7 1575.4 1603.6 1656.5 1702.2 1726.4 1724.6
1695.3 1642 1571.6 1489.8 1406 1324.1 1246.9 1171.5 1102 1061.8
1044.3 1033.9 1022 1002.9 976.8 936.7 881.4 819.8 755.2 682.7
601.3 510.6 413.4 308.4 192.3 80.2 0
1939.7 1777.6 1665.9 1598.4 1579.4 1607 1660.9 1707.8 1733.5 1732.4
1702.6 1645.3 1571.6 1489.2 1407.5 1330.7 1259.2 1189.4 1123 1081.3
1062.3 1050.1 1036.1 1016.9 991.3 951.8 896.2 833.5 768.3 695.2
611.8 521.2 427.6 320.4 201.7 85 0
1939.7 1783.1 1672.9 1606.3 1587 1615.3 1672.6 1725.2 1755.7 1755.8
1722.8 1658.9 1578.6 1493.8 1414.4 1343.2 1277.4 1212.1 1148.9 1104.4
1080.8 1065.1 1049.2 1030.1 1004.2 963.5 907.4 843.8 776.7 702.2
615.3 526.1 429.6 321.4 203.2 86.9 0
1939.7 1788.6 1679.8 1614.3 1594.5 1623.7 1684.2 1742.5 1777.8 1779.1
1743 1672.5 1585.5 1498.3 1421.3 1355.8 1295.7 1234.8 1174.9 1127.5
1099.2 1080.2 1062.3 1043.4 1017.1 975.2 918.6 854.1 785.1 709.2
618.7 530.8 431.7 322.3 204.7 88.7 0
1939.7 1795.7 1689.5 1625.9 1607.6 1640.5 1709.7 1780 1823.7 1826.5
1785 1705.2 1609.1 1517 1438.5 1371.7 1309.2 1246.1 1185.1 1134.6
1099.5 1076.3 1056.9 1038 1011.2 969.5 912.8 848.4 779.6 702.6
611.8 524.4 423.2 307.9 186.8 81.5 0
1939.7 1802.7 1699.3 1637.5 1620.5 1657.2 1735.2 1817.5 1869.7 1873.8
1827.2 1737.8 1632.4 1535.7 1455.7 1387.6 1322.7 1257.5 1195.4 1141.8
1100 1072.4 1051.6 1032.5 1005.2 963.7 907 842.7 774.1 696.1
605 518 414.7 293.4 169 74.3 0
1939.7 1811.5 1713.3 1654 1640.4 1682.5 1771.2 1865.2 1924.2 1925.9
1869.8 1768.2 1655.7 1557 1470.8 1394.6 1321 1249 1183.1 1127.6
1081.8 1050.9 1028.7 1009.6 982.1 942.6 888.3 826.6 759.6 681.9
592 504.5 404.5 271.4 148.3 65.6 0
1939.7 1820.2 1727.2 1670.6 1660.2 1707.8 1807.2 1912.9 1978.8 1978
1912.5 1798.6 1678.8 1578.3 1486 1401.6 1319.3 1240.4 1170.8 1113.5
1063.6 1029.4 1005.9 986.6 959.1 921.5 869.7 810.6 745.1 667.7
579.1 490.9 394.1 249.3 127.7 56.9 0
1939.7 1831.5 1745.4 1692.7 1685.1 1733.6 1829.6 1930.9 1987.2 1973
1895.3 1779.4 1663.2 1560.9 1465.2 1375.8 1289.6 1208.4 1137.6 1080.8
1034.3 1002 982.1 962.9 934.9 895.8 845.2 787.3 725 649.5
562.6 476.7 382.2 253.5 139.2 65.8 0
1939.7 1842.8 1763.4 1714.9 1710.1 1759.4 1852 1949 1995.5 1968
1878.1 1760.2 1647.6 1543.6 1444.4 1350 1260 1176.4 1104.4 1048
1005 974.7 958.1 939.2 910.9 870.1 820.6 764 704.9 631.3
546.2 462.6 370.3 257.7 150.7 74.6 0
1939.7 1854 1783.4 1740.1 1737.2 1780.6 1857.5 1931.8 1959.4 1921
1831.8 1723.1 1616.7 1514 1415.1 1320.9 1231.8 1149.7 1079.1 1023.3
981.7 953.3 935 912.1 879.8 833.8 781.7 728.1 673.3 606.5
527.7 447.6 357.9 258.7 156.2 74.8 0
1939.7 1865.3 1803.3 1765.2 1764.2 1801.8 1863 1914.5 1923.3 1874
1785.6 1686 1586 1484.5 1385.9 1291.8 1203.7 1123 1053.8 998.5
958.3 931.9 911.9 885 848.7 797.5 742.8 692.2 641.8 581.7
509.3 432.6 345.4 259.8 161.5 75 0
1939.7 1878.1 1825.9 1794.9 1794 1821.5 1860.4 1882.1 1866.9 1809.6
1727.7 1638.5 1546.5 1453 1362 1274.6 1191.3 1112.8 1045.2 990.5
945.7 913.1 885.3 856.3 823.5 781.5 736.7 694.2 648.5 591.4
518.7 442.1 353.4 265.4 167.8 76.2 0
1939.7 1890.9 1848.5 1824.7 1823.7 1841.3 1857.7 1849.6 1810.6 1745.3
1669.9 1591 1507.1 1421.5 1337.9 1257.3 1178.9 1102.7 1036.7 982.5
933.2 894.3 858.6 827.5 798.3 765.5 730.5 696.1 655.1 601.3
528.1 451.7 361.4 271.1 174.2 77.4 0
1939.7 1905.2 1875.5 1860.5 1861.5 1872.1 1872.4 1844.3 1785.3 1707.8
1626.7 1549.3 1473.9 1401.9 1332.5 1263.3 1192.3 1120.6 1054 997.1
946.1 907 878.7 857 836.5 813.2 781.4 738.4 685.2 621.9
544 464.4 372.1 276.3 179.8 79.6 0
1939.7 1919.5 1902.5 1896.4 1899.4 1903.1 1887.2 1838.8 1759.9 1670.4
1583.5 1507.6 1440.9 1382.4 1327.1 1269.2 1205.8 1138.4 1071.4 1011.7
959.1 919.8 899 886.5 874.7 861 832.1 780.6 715.3 642.5
559.9 477.1 382.7 281.5 185.3 81.9 0
1939.7 1937.1 1933.4 1936.3 1942.3 1943 1919.2 1858.6 1765.2 1660.2
1556 1474.1 1414.6 1370.7 1332 1286.9 1233 1172.7 1104.6 1040.2
992.2 966.1 968.7 971.3 963.1 943.1 894.7 815.8 726.8 642.3
562.7 478.6 383 278.4 181.2 76.7 0
1939.7 1952.9 1964.6 1979 1994.9 1998.3 1980.5 1930.6 1849 1755.7
1653.9 1563.2 1489.4 1431 1382.2 1330.8 1272.8 1209.4 1141.8 1088.2
1055.3 1038.7 1036.2 1030.9 1002.4 947.9 894.1 817.4 726.8 635.1
529.1 423.1 316.7 221.8 139.2 59.2 0
1939.7 1969.3 1997.8 2025.2 2049.7 2060.2 2052.1 2016.7 1955.8 1884.2
1804.4 1731.4 1670.3 1617.7 1566 1505.1 1432.4 1352.3 1267.1 1199.8
1155 1125.6 1104.2 1078.9 1040.2 972.9 905.9 810.9 696.2 591.7
480.4 375.9 276.7 192.3 117.6 50.3 0
1939.7 1985.7 2030.9 2071.4 2104.3 2122.1 2123.7 2102.9 2062.5 2012.8
1955 1899.5 1851.3 1804.4 1749.7 1679.3 1592.1 1495.2 1392.5 1311.3
1254.8 1212.5 1172.2 1126.9 1077.9 998 917.7 804.2 665.6 548.2
431.7 328.6 236.7 162.9 96 41.5 0
1939.7 2002.8 2066.3 2123.9 2168.1 2197.2 2210.3 2203.3 2184.3 2160.9
2137.8 2122.4 2115.2 2106.3 2089.5 2060.6 2021 1980 1942 1910.6
1876.4 1818.5 1722.7 1587.5 1412 1201.9 1012.9 831.3 657.9 524.8
410.6 314.2 230.7 161.7 96.6 42.1 0
1939.7 2019.9 2101.8 2176.4 2231.8 2272.4 2296.8 2303.8 2306.1 2309
2320.8 2345.4 2379 2408 2429.3 2442 2449.9 2465 2491.6 2509.8
2497.9 2424.6 2273.2 2048 1746 1405.9 1108.1 858.3 650.2 501.5
389.4 299.8 224.8 160.6 97.1 42.6 0
1939.7 2036.9 2137 2230.3 2303 2353.1 2384.4 2399.3 2411 2426.8
2455.4 2500 2557.9 2618.2 2687 2764 2861.8 2989.8 3158.1 3337.5
3504 3612 3588.2 3420.6 3108.7 2686.8 2256.5 1834.9 1444.7 1104.5
801.6 543.2 350 215.3 115.1 47.7 0
1939.7 2053.9 2172.3 2284.2 2374.2 2433.8 2471.9 2494.8 2515.9 2544.5
2589.9 2654.6 2736.7 2828.4 2944.7 3086.1 3273.7 3514.5 3824.7 4165.2
4510 4799.4 4903.2 4793.3 4471.3 3967.8 3404.9 2811.4 2239.3 1707.5
1213.8 786.6 475.2 270 133.1 52.8 0
1939.7 2070 2207.7 2342.4 2448 2514.8 2556.4 2580.5 2605 2635.5
2679 2739.7 2818.8 2909.7 3022.6 3185.4 3418.4 3723.4 4106.4 4561.8
5107.8 5681.4 6189.9 6550.3 6640.4 6261.1 5724.6 5086 4389.3 3633.9
2768 1937.4 1248.2 722.4 325 106.4 0
1939.7 2086 2243 2400.8 2521.8 2595.8 2640.8 2666.2 2694.1 2726.4
2768.1 2824.7 2901 2991 3100.5 3284.7 3563.1 3932.2 4388.1 4958.3
5705.6 6563.4 7476.7 8307.3 8809.4 8554.5 8044.2 7360.6 6539.2 5560.4
4322.3 3088.2 2021.2 1174.9 516.9 160 0
